Download document () of 20
Low voltage power distribution & controls systems

Pow-R-Line Xpert general purpose distribution switchboard

Eaton’s Pow-R-Line Xpert (PRLX) general purpose distribution switchboards combine integrated Power Defense insulated case and moulded case circuit breakers, metering, surge protection and other various Eaton products for dependable and intelligent electrical distribution and protection. Available in maximum 6000 A main bus rating and maximum of 600 VAC/VDC, the switchboards provide enhanced accuracy and reliability for optimum system coordination with Eaton’s Power Defense circuit breaker family.

Maximum voltage class
600 VAC and VDC
Interrupting rating
Up to 200 kAIC
Continuous current rating
Up to 6000 A

Core features

  • Available in maximum 6000 A main bus rating and maximum 600 VAC/VDC
  • Includes Eaton’s Power Defense circuit breaker offering with Power Xpert Release electronic trip units
  • Available in NEMA 1 and Type 3R enclosures
  • Offers aluminium or copper bus options
  • Provides service entrance capability
  • Creates a barrier for increased safety as each device is mounted in its own compartment and section
  • Contains both horizontal and vertical buses in busbar section for installation flexibility
  • Increases safety as rear cable compartment is completely isolated from the busbars
  • Eliminates the possibility of accidental contact with the main buses during installation or maintenance with insulated copper runback design
Robot-poses-1-orange-eye.jpg

Pow-R-Line Xpert includes Power Defense moulded case circuit breakers

Circuit breakers with communicating electronic trip units that have the ability to generate data to help you optimise your facilities' performance and to help keep your employees, customers and end-users safe by reducing the risk of arc-flash events.

Customised solutions, customised service.

Eaton's regional satellite locations provide manufacturing of local, customised and quick-delivery panelboards and switchboards to help meet our customers' needs.

You may also be interested in

Specifications

Ratings

RATED MAXIMUM VOLTAGE 600 VAC
CONTINUOUS CURRENT  400–6000 A
INTERRUPTING RATING  65, 85, 100 and 200 kAIC

Standards

NEMA PB-2
THIRD-PARTY APPROVAL/RECOGNITION UL891/CSA
SEISMIC QUALIFICATION Coming soon

Devices

PROTECTION DEVICES Moulded Case Circuit Breakers, Pringle Switches, Insulated Case Circuit Breakers, Fusible Switches
METERS Meters
SURGE PROTECTION DEVICES SPD series
DEVICE MOUNTING Fixed and drawout mounting 

Enclosures

ACCESS Front & rear access
ENCLOSURE TYPE NEMA Type 1 and 3R
STANDARD INDOOR WIDTH DIMENSIONS 508, 762, 914, 1143, 1295mm (20, 30, 36, 45, 51 inches)
STANDARD INDOOR DEPTH DIMENSIONS 762, 914, 1219, 1676mm (30, 36, 48, 66 inches)
STANDARD INDOOR HEIGHT DIMENSIONS 2286mm (90 inches)
CUSTOMISED DIMENSIONS AVAILABLE Contact satellite manufacturing facility
Download Links
X
Download Close

Get to know more about the Guardian of the grid

Find out more about the Pow-R-Line Xpert family, designed to help give you accurate, actionable data to improve efficiency.