Download document () of 20
Power metering and power monitoring equipment and software

Temperature calculator

Calculate both the heat and power dissipation of your configured switchgear and easily generate the design verification for temperature rise in accordance to IEC / EN 61439. 

Download the temperature calculator

Please register first. You will receive further instructions as well as a link to download the software via email.

Generate a design verification for temperature rise within minutes

The Eaton temperature calculator is integrated with our xEnergy configurator. Start by simply uploading the bill of materials into the calculator. Alternatively, you can upload your own bill of materials.

The software calculates the power loss of all circuits including the internal conductors based on the rated currents of the main circuits. The temperature rise in the switchgear is then calculated based on the total power loss with the total load current limited to the rated current of the assembly. The power loss of conductors is also calculated. 

All the calculations are made in accordance with IEC / EN 61439.

 

Businessman with hands behind back

Seamlessly integrated with our xEnergy configurator

Our free xEnergy configurator allows you to price and design your Eaton switchgear within minutes. The software is optimised for project management and uses an easy drag-and-drop functionality. Generate a bill of materials for your project that can be directly uploaded into the temperature calculator.
Specifications

Core features

Calculate in accordance with IEC / EN 61439-1

  • 10.10.4.2: Single compartment assembly with natural cooling and rated current InA not exceeding 630 A
  • 10.10.4.3: Assembly with natural cooling and rated current InA not exceeding 1600 A

 

Ideal for your projects

  • Fully integrated with our xEnergy configurator - design your switchgear and import the data into the temperature calculator
  • Specific operating conditions such as ambient temperatures and derating are taken into consideration