Download document () of 20
Panelboards

xPower S MCCB panelboards

xPower S is complete range of MCCB panelboards providing all the options you need from a straightforward panelboard to a comprehensive panelboard system. The range now offers a variety of incoming devices and a greater choice of outgoing ways to provide more flexibility and choice to the user.

Degree of protection
IP42
Color
RAL 7035
Compliant to
IEC 61439-1&2
Voltage range
3-Phase

Core features

  • Panelboard to IEC61439-1&2. Form 2b/3b
  • IP42 construction
  • Enclosure construction made of 1.5mm sheet metal thickness
  • 4,6,8,10,12,14,16 or 18 TP outgoings
  • Paint color RAL 7035 Polyester powder coating
  • MCCBs to IEC60947-2
  • Switch disconnectors to IEC60947-3
  • 100% neutral busbar
  • Fully type tested at operating ambient temperature of 50 °C
  • Mechanical impact IK10
  • Outgoing devices: NZM/LZM/PDE
  • Tin-plated busbars
  • Removable top/bottom gland plates as standard

Providing safety, reliability and performance in commercial and residential application

When it comes to making more efficient use of the world’s electrical power Eaton is at the cutting edge. Our industry leading electrical power control systems help you reduce power consumption - and its attendant greenhouse gas emissions.

Powering electrical systems worldwide

Eaton can help you manage your complete electrical power system, whether it is contained within a manufacturing facility, university campus, healthcare centre, data centre, geographically dispersed set of office buildings or retail stores, residential or any other entity where electricity must function with high quality and without interruption.

The result is an unparalleled integration of PowerChain® solutions that optimise energy usage, reduce energy consumption and enhance the comfort and sustainability of your facility.

AD Trustmark

Our products fully comply to the highest standards and approved by ADQCC – Abu Dhabi Quality and Conformity Council

Incoming device ratings up to 250A – outgoing device ratings up to 160A

Bottom Entry Incomer

SMDB-250-A-bottom.JPG

Top Entry Incomer

SMDB-250-A-Top.JPG

Incoming device ratings up to 400A – outgoing device ratings up to 250A

Bottom Entry Incomer

SMDB-400-A-bottom.JPG

Top Entry Incomer

SMDB-400-A-Top.JPG

Incoming device ratings up to 630A – outgoing device ratings up to 250A

Bottom Entry Incomer

SMDB-630-A-bottom.JPG

Top Entry Incomer

SMDB-630-A-Top.JPG
Specifications

xPower S MCCB panelboards

Learn more about xPower S MCCB panelboards!