Download document () of 20
Final Distribution Boards

Distribution Board - xBoard Premera

Eaton xBoard range of distribution solutions is the basis for development and growth in meeting all the demands for a successful future in residential, commercial and infrastructure segments.

Compliant to
IEC61439-3
Rated voltage
240/415 V
Degree of Protection
Up to IP42

Core features

  • xBoard Premera is designed as per the new standard IEC61439-3
  • Easy to select, install and use
  • Fitted with a removable and adjustable chassis
  • The front door is removable and reversible
  • For convenience and easy access the gland plates on the top and bottom are removable
  • The lock is a standard metal lock, key lock provision is also available
  • Standard: IEC 61439-3
  • Voltage range: 3-Phase, rated voltage 240/415V, 50/60Hz
  • Degree of protection: Indoor use up to IP42
  • Enclosure material: Polyester coated sheet steel enclosure

Product overview

  • Available in flush and surface mounting design.
  • Colour available as standard RAL 7035 and other colours are available upon request.
  • lncomer options: Isolators, MCBs, RCDs, MCCBs.
  • Complete with earth and neutral terminals suitable for 25mm² wire.
  • Tin plated busbars are provided to enhance conductivity.
  • DIN rail provided for easy placing of outgoing devices.

AD Trustmark

Our products fully comply to the highest standards and approved by ADQCC – Abu Dhabi Quality and Conformity Council

Eaton xBoard range of distribution solutions

Our inspirations are our customer’s expectations and our mission is to meet them and provide satisfaction through quality products, services and delivery.

Eaton xBoard range of distribution solutions is the basis for development and growth in meeting all the demands for a successful future in residential, commercial and infrastructure segments.
Specifications
Non-split-type-DBs.png

Non-split type

  • Rated busbar max capacity: 125A and 250A
  • No. of TP (SP) ways: 4(12), 6(18), 8(24), 10(30), 12(36), 14(42) 16(48), 18(54), 20(60).

Split type

  • Rated busbar max capacity: 125A
  • No. of TP ways: (2+2), (2+4), (2+6), (2+12), (4+2), (4+4), (4+6), (4+8), (4+10), (4+12), (6+2), (6+4), (6+6), (6+8), (6+10) (8+2), (8+4), (8+6, (8+8), (10+4), (10+6), (12+4)
split-type-DBs.png
Download Links
X
Download Close