Download document () of 20
Switchgear

xEnergy Elite

Eaton’s xEnergy Elite motor control centres and power distribution switchgear combine intelligent communications and industry-leading arc-flash prevention to provide the safest, most effective method for grouping motor control, associated control, industrial communications and distribution equipment. xEnergy Elite is safe, durable and scalable, built to IEC 61439-2 standards and can be seamlessly integrated into all major industrial protocols.

Continuous Current
up to 6300 A
System Voltage
up to 690 V
Short Circuit Withstand
up to 120 kA

Durable and scalable

  • Robust frame design
  • Non-sliding motor starters and feeders
  • Unique Elite contact system for 1000+ operations

Ensuring business continuity

  • IEC 61439-2 verified and tested
  • Modifications without system shutdown
  • Eaton C445 motor management relays providing all the relevant data to secure process operations
  • Standard arc flash protection up to unmatched 'Open door' arc flash mitigation technologies

xEnergy Elite lets you optimize your processes and minimize risk.

Robert Meijer, Product Manager

Always on with the Elite contact system

The unique Elite contact system is designed for 1000+ operations. All control and communication connections, up to category 6A Ethernet communication, are established without intermediate wiring between the drawer unit and customer connections. The main power contacts are connected to the line and load side. Magnetic forces ensure optimum electrical connections even during short circuit and rough starting conditions.

Patented arc risk mitigation technology keeps personnel and equipment safe

The fully encapsulated distribution busbar for withdrawable motor starters and feeders is classified as an arc ignition protected zone and offers IP4X protection. The drawer units can be safely operated from disconnect to test to connect behind closed doors. The fully withdrawable modules offer safe and convenient access during maintenance. 

The optional ARMS arc flash reduction maintenance system further increases personnel safety. Internal separation up to form 4b and continuous temperature monitoring via DIAGNOSE reduce the risk of switchgear failures greatly. In the unlikely event of an arc flash the ARCON arc fault protection system ensures safety for personnel and equipment. Passive arc containment compliant to the latest IEC/TR61641 edition 3 and earthquake-safety tests complete our safety concept.

Find out more: ARCON | ARMS | DIAGNOSE
two workers control room gas fired power station getty 650168975
man-overseeing-oil-gas-operation-snow

Reliable real-time performance data ensures maximum performance

The motor starters and feeders can be equipped with the Power Xpert C445 motor management relay. This motor management relay provides market-leading diagnostic capabilities, energy usage analytics and can be integrated into a variety of systems and applications.

Offering on-board communication options for standard industry protocols like EtherNet/IP, Modbus TCP, Modbus RTU, PROFIBUS and USB, Power Xpert C445 can be integrated into a variety of upstream systems and applications. 

Find out more: C445

Become an xEnergy partner

Join our partner program and access all features including our withdrawable motor starters and feeders, DIAGNOSE for continuous temperature monitoring, ARCON to ensure active arc fault protection according to IEC/TR 61641, and the xEnergy Configurator for planning and designing xEnergy Elite switchgear. Furthermore, we offer building instructions, type test certificates, design verification sheets, software tools, and training to our authorized and licensed panel builder partners.
Specifications

Technical information

Eaton xEnergy Elite w-sections dimensional drawing
Eaton xEnergy Elite w-sections floor plan dimensional drawing
spacer

General

Rated operational voltage 400 V, 415 V, 525 V, 690 V
Rated frequency 50 Hz / 60 Hz
spacer

Main busbar data

Rated current up to 6300 A
Rated short-time withstand current up to 120 kA - 1s
Rated peak withstand current 264 kA
Rated insultation voltage
1000 VAC - 1200 VDC
spacer

Vertical distribution busbar data

Application withdrawable 1600 A
Rated short-time withstand current 80 kA / 1s
Rated peak withstand current 176 kA
Application removable 1800 A
Rated short-time withstand current 65 kA / 1s
Rated peak withstand current 143 kA
Rated insulation voltage
1000 V
spacer

Enclosure data

Degree of protection IP30 / IP31 / IP40 / IP41 / IP42 / IP54
Form of separation Up to Form 4b (type 7)
Impact protection IK10
Entry of cables Top and / or bottom
Access Front
Standard color RAL 7035
spacer

Standards and regulations

xEnergy Elite complies with the most recent IEC regulations:

  • IEC 61439-1
  • IEC 61439-2 
  • IEC TR 61641 criteria 1 to 7
  • IEC 60068-3-3
  • Seismic level AG2 - AG5
spacer

xEnergy Elite production facilities comply with the following standards:

  • ISO 9001 for quality management
  • ISO 14001 for environmental management
  • ISO 50001 for energy management
spacer

xEnergy Configurator

To make it as easy as possible for you to plan and design a xEnergy system, we offer you the proven xEnergy Configurator as a free planning tool.
Download Links
X
Download Close