Download document () of 20
Panelboards

xPower Plus panelboards

A complete range of MCCB panelboards providing all the options you need from a straightforward panelboard to a comprehensive panelboard system. The xPower Plus range offers a variety of incoming devices and a greater choice of outgoing ways to provide more flexibility and choice to the user.

Degree of protection
IP42
Color
RAL 7035
Compliant to
IEC 61439-1&2
Voltage range
3-Phase

Core features

  • Panelboards to IEC61439-1&2. Form 2b
  • IP42 construction
  • Enclosure construction made of 1.25mm sheet metal thickness
  • Paint color RAL 7035 Polyester powder coating
  • MCCBs to IEC60947-2. kA ratings shown are Ics=lcu at 400V ac
  • Switch disconnectors to IEC60947-3
  • 100% neutral busbar
  • Fully type tested at operating ambient temperature of 50 °C

Providing safety, reliability and performance in commercial and industrial applications

When it comes to making more efficient use of the world’s electrical power Eaton is at the cutting edge. Our industry leading electrical power control systems help you reduce power consumption - and its attendant greenhouse gas emissions.

Powering electrical systems worldwide

Eaton can help you manage your complete electrical power system, whether it is contained within a manufacturing facility, university campus, healthcare centre, data centre, geographically dispersed set of office buildings or retail stores, residential or any other entity where electricity must function with high quality and without interruption.

The result is an unparalleled integration of PowerChain® solutions that optimise energy usage, reduce energy consumption and enhance the comfort and sustainability of your facility.

AD Trustmark

Our products fully comply to the highest standards and approved by ADQCC – Abu Dhabi Quality and Conformity Council
bottom-entry-incomer.PNG

Bottom Entry Incomer

  • Panelboards to IEC61439-1&2. Form 2b 
  • Busbar system DEKRA certified 50kA Icc, Icw 36kA/1s, 25kA/3s
  • IP42 construction
  • Enclosure construction made of 1.5mm sheet metal thickness
  • Paint color RAL 7035 Polyester powder coating
  • MCCBs to IEC60947-2. kA ratings shown are Ics=lcu at 400V ac
  • Switch disconnectors to IEC60947-3
  • 100% neutral busbar
  • Fully type tested at operating ambient temperature of 50o C

Top Entry Incomer

  • 4, 6, 8, 10, 12, 14 or 16 outgoing TP ways
  • Outgoing devices; NZM1 /LZM1 16A–125A SP & 20A–160A TP 
  • Tin–plated busbars
  • Incomer accessible with closed door
  • Can be configured for incomer device at top or bottom of panelboard
  • Removable top/bottom gland plates as standard
  • Wide range of extension & metering boxes available
  • Cables extension boxes 
top-entry-incomer.PNG
Download Links
X
Download Close