Download document () of 20
Medium-voltage switchgear

Power Xpert FMX

Power Xpert FMX is Eaton's IEC single busbar medium voltage switchgear using solid and air insulation. The system provides reliable switching, protection, metering and distribution of electrical energy up to 24 kV and 2000 A. Power Xpert FMX consists of metal-enclosed modular compact panels of minimum 500 mm. The 12 and 24 kV versions are both accommodated in the same compact housing.

Rated voltage
up to 24 kV
Rated normal current
2000 A
Short circuit rating
25 kA-3s

Core features

  • Compact
  • SF₆-free, environmentally friendly design
  • High operational safety 
  • Maintenance free
  • Full remote control
  • Easy connection and testing of cables
  • Tested according to IEC 62271-200
  • Internal Arc Classification AFL 25 kA - 1s

An economic and reliable, globally applicable switchgear solution

Power Xpert FMX includes a complete range up to 2000 A with metal-enclosed modular compact panels starting at 500 mm width. Both the 12 and 24 kV versions use the same compact housing.

Power Xpert FMX is ideal for application in main feeder stations and substations. The system can be fitted to specific customer requirement. Typical applications are commercial and government buildings, infrastructure projects and industry (e.g. the processing industry).

Combining Power Xpert FMX with Eaton's low voltage switchgear, busbar trunking, UPS products, project management, and service capabilities offers you a complete state of the art solution.

Have a look at our case studies and see how Power Xpert FMX makes what matters work in a reliable, safe, non-toxic, and compact way.

Take a look inside Power Xpert FMX

Power Xpert FMX is an extendable platform offering different modular panels which can be arranged to fit your needs. There is no limit to how many panels can be combined and you can select your preferred protection and control relay. The compact panels can be accessed from the front, enabling a wall standing arrangement that minimizes the switchgear's footprint.

Due to the unique combination of solid and air insulation, no SF6 gas is needed, which drastically lowers end of life disposal costs. Power Xpert FMX uses a maintancence-free circuit breaker for up to 30.000 switching operations. 

SF₆-free switchgear is in our DNA

Eaton has been pioneering SF₆-free medium voltage switchgear systems for over 60 years. With more than 200 patented inventions, we provide green power management technologies that minimize maintenance, enhance operational safety, greatly increase the number of safe switching operations, and eliminate costly end of life disposal procedures.
Specifications

Technical information

eaton-power-xpert-fmx-dimensions.JPG

Depth: 1450 mm

Extra panel height: 500 mm for busbar side voltage transformers, 150 mm for busbar venting box, 500 mm for busbar side cooling box on 2000 A panels

spacer

General

Rated voltage kV 12 17.5 24
Lightning impulse withstand voltage kV 75 95 125
Power frequency withstand voltage kV-1m 28 38 50
Rated frequency Hz 50 50 50
Loss of service continuity   LSC2B LSC2B LSC2B
Partition class   PM PM PM
Internal Arc Classification (IAC)   AFL AFL AFL
Internal arc resistance kA-s 25-1 25-1 25-1
Compartment circuit-breaker / cable   interlock-controlled
Compartment busbar   tool-based / non-accessible
Earthing circuit kA - s 25-3 25-3 25-3
Degree of protection HV compartments (optional)   IP4X IP4X IP4X
Degree of protection LV compartment   IP3XD IP3XD IP3XD
Temperature classification   - 5° C indoor
spacer

Busbar system

Rated voltage kV 12  17.5 24
Rated short time withstand current kA-s 25-3 25-3 25-3
Rated peak withstand current kA 63 63 63
spacer

Circuit breaker - incoming feeder and sectionalizer

Rated voltage kV 12  17.5 24
Rated normal current A 1250 - 1600 - 2000 1250 - 1600 - 2000 1250 - 1600 - 2000
Rated short-circuit breaking current kA 25 25 25
Rated short-time making current kA 63 63 63
Rated short-time withstand current kA-s 25-3 25-3 25-3
spacer

Circuit breaker - outgoing feeder

Rated voltage kV 12  17.5 24
Rated normal current A 630 - 800 630 - 800 630 - 800
Rated short-circuit breaking current kA 25 25 25
Rated short-circuit making current kA 63 63 63
Rated short-time withstand current kA-s 25-3 25-3 25-3
Class   E2, C2 E2, C2 E2, C2
Operating cycles at short-circuit current   100 100 100
Single capacitor bank switching A 400 400 400
spacer

Mechanism

Rated voltage kV 12  17.5 24
Rated operating sequence A O-0.3 s - CO - 15 s - CO 

Class

  M2 M2 M2
Opening time ms 50 50 50
DC component % 35 35 35
Closing time ms 70 70 70
Number of operations actuator   30,000 30,000 30,000
Number of operations interrupter   30,000 30,000 30,000
spacer

Mechanism change-over switch

Rated voltage kV 12  17.5 24

Class

  M0 M0 M0
Opening time s < 20 < 20 < 20
Closing time s < 20 < 20 < 20
Number of operations change-over switch   1,000 1,,000 1,000
spacer

Standards and regulations

Power Xpert FMX medium voltage switchgear complies with the most recent IEC regulations:

  • IEC 62271-1 for high-voltage switchgear
  • IEC 62271-100 for the circuit-breakers (E2, M2, C2)
  • IEC 62271-102 for the change-over switches and earthing switches (E2, M0)
  • IEC 62271-200 for metal enclosed switchgear
  • IEC 61869-1 for instrument transformers – Part 1: General requirements
  • IEC 61869-2 for instrument transformers – Part 2: Additional requirements for current transformers
  • IEC 61869-3 for instrument transformers – Part 3: Additional requirements for voltage transformers
  • IEC 61850 for communication networks and systems in substations
  • IEC 61243-5 for live working voltage detectors - Part 5: Voltage detecting systems
  • IEC 60529 for degrees of protection (IP code)
spacer

Power Xpert FMX medium voltage switchgear is certified for the following compliances:

  • ENA-TS
  • GOST
spacer

Power Xpert FMX production facilities comply with the following standards:

  • ISO 9001 for quality management
  • ISO 14001 for environmental management
  • ISO 50001 for energy management
spacer
Download Links
X
Download Close