Eaton’s Power Xpert UX IEC medium voltage switchgear system can be used for a wide range of power distribution and motor control applications at rated voltage levels up to 24 kV. The system is available in single and double busbar (duplex) configurations. Power Xpert UX withdrawable primary switchgear is designed with safety in mind, offering a reliable and flexible solution with a compact footprint. The compact design of Power Xpert UX utilises Eaton’s core technologies of solid cast resin insulation and Eaton’s world leading vacuum switching technology.
Safe in use
Maximum uptime with minimal maintenance
Flexible design
Environmentally friendly
System | Width A (mm) | Height B (mm) | Height C (mm) | Depth (mm) |
---|---|---|---|---|
3.6 / 7.2 kV Slimline contactor |
400 | 2200 | 2760 | 1770 |
3.6 / 7.2 / 12 kV Mid-mount contactor |
600 | 2200 | 2760 | 1320 |
3.6 / 7.2 / 12 / 17.5 kV | ||||
630 A - 25 kA | 600 | 2200 | 2760 | 1320 |
2000 A - 25/31.5 kA | 800 | 2200 | 2760 | 1320 |
2500 A - 25/31,5 kA | 800 | 2200 | 2760 | 1320 |
1250 A - 40/50 kA | 800 | 2200 | 2760 | 1500 |
2000 A - 40/50 kA | 800 | 2200 | 2760 | 1500 |
3150 A (4000 A FC) - 40/50 kA | 1000 | 2200 | 2760 | 1500 |
24 kV | ||||
1250 A - 20/25/31.5 kA | 800 | 2320 | 2880 | 1570 |
2000 A - 20/25/31.5 kA | 1000 | 2320 | 2880 | 1570 |
2500 A - 20/25/31.5 kA | 1000 | 2320 | 2880 | 1570 |
Rated voltage | kV | 3,6 | 7,2 | 12 | 17,5 | 24 |
---|---|---|---|---|---|---|
Lightning impulse withstand voltage | kV | 40 | 60 | 75 | 95 | 125 |
Power frequency withstand voltage | kV | 10 | 20 | 28 | 38 | 50 |
Rated frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
Internal arc classification AFLR | kA/s | up to 50/1 | up to 50/1 | up to 50/1 | up to 50/1 | up to 31,5/1 |
Rated voltage | kV | 3,6 | 7,2 | 12 | 17,5 | 24 |
---|---|---|---|---|---|---|
Rated normal current | A | 630 ... 4000 | 630 ... 4000 | 630 ... 4000 | 630 ... 4000 | 630 ... 2500 |
Rated short time withstand current | kA / s | 25 ... 50/3 | 25 ... 50/3 | 25 ... 50/3 | 25 ... 50/3 | 20 ... 31.5/3 |
Rated peak withstand current | kA | 63 ... 130 | 63 ... 130 | 63 ... 130 | 63 ... 130 | 50 ... 82 |
Rated voltage | kV | 3,6 | 7,2 | 12 | 17,5 | 24 |
---|---|---|---|---|---|---|
Rated nominal current | A | 630 … 4000 (FC) | 630 … 4000 (FC) | 630 … 4000 (FC) | 630 … 4000 (FC) | 630 … 2500 |
Rated breaking current | kA | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 20 … 31.5/3 |
Rated short-circuit making current | kA | 63 … 130 | 63 … 130 | 63 … 130 | 63 … 130 | 50 … 82 |
Rated short time withstand current | kA/s | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 20 … 31.5/3 |
Rated voltage | kV | 3,6 | 7,2 | 12 |
---|---|---|---|---|
Rated nominal current | A | 400 | 400 | 400 |
Rated current contactor / fuse combination | A | max. 200 | max. 200 | max. 200 |
Rated breaking current | kA | 50* | 50* | 50* |
Rated short time withstand current | kA/s | 6/1 | 6/1 | 6/1 |
Rated peak withstand current | kA | 15.6 | 15.6 | 15.6 |
Rated voltage | kV | 3,6 | 7,2 | 12 | 17,5 | 24 |
---|---|---|---|---|---|---|
Rated short-circuit making current | kA | 63 … 130 | 63 … 130 | 63 … 130 | 63 … 130 | 50 ... 82 |
Rated short time withstand current | kA/s | 25 …50/3 | 25 …50/3 | 25 …50/3 | 25 …50/3 | 20 … 31.5/3 |
Rated voltage | kV | 3,6 | 7,2 |
---|---|---|---|
Rated current contactor / fuse combination | A | max. 400* | max. 400* |
Rated breaking current | kA | 50** | 50** |
Rated short time withstand current | kA/s | 6/1 | 6/1 |
Rated peak withstand current | kA | 15,6 | 15,6 |
Earthing switch | |||
Rated short-circuit making current | kA | 15,6 | 15,6 |
Rated short time withstand current | kA/s | 6/1 | 6/1 |
*double fuse
**limited by the fuse
Rated voltage | 3,6 kV | 7,2 kV | 12 kV | 17,5 kV | 24 kV |
---|---|---|---|---|---|
Degree of protection | IP4X* | IP4X* | IP4X* | IP4X* | IP4X* |
Loss of service continuity category | LSC2B | LSC2B | LSC2B | LSC2B | LSC2B |
Partition class | PM | PM | PM | PM | PM |
Standard color | RAL7035 | RAL7035 | RAL7035 | RAL7035 | RAL7035 |