Download document () of 20

PMEH series (300W)

The PMEH series is the highest power model in a new range of highly cost effective, single output converters for chassis mounting. The range is compliant with the latest European standards for railway equipment, including EMC and fire and smoke.

Core features

  • Very compact, lightweight and cost effective 
  • Very high efficiency 
  • Each model covers two nominal vehicle battery voltages 
  • Output current sharing as standard
Specifications

Options 

  • Output series device 
  • Output monitor (volt free relay contacts) 

 

Standards & Certifications 

  • EN 50155 (2017) 
  • EN 50121.3.2 (2016) 
  • EN 45545-2 (2020) 
Download Links
X
Download Close