Download document () of 20
We make what matters work

Power factor correction (PFC) capacitors

Power factor - the measure of how efficiently power is being used - is a power quality issue that ever facility should be familiar with. Eaton's line of power factor correction products feature technology to meet the needs of every industry. These robust solutions, which include capacitors, reactors and controllers for low-voltage applications, raise facility power factor to meet the requirements of any utility, helping to eliminate costly utility charges.

Specifications

Power factor correction (PFC) capacitors product specifications

xCap Capacitors

 Power

 6.3 to 30 kvar

 Rated Voltage

 230 to 525 V AC

 Frequency

 50/60 Hz

 Connection

 3 Phases Delta

 Capacitance tolernace

 -0.5

 Losses (dielectric)

 < 0.2 W/kvar

 Losses (Total)

 < 0.45 W/kvar

 Overcurrent

 Up to 1.5 x In

 Inrush current

 Up to 200 x In

 Overvoltage

 1.1 x Un 8 hrs daily
 1.15 x Un 30 min. daily

 Test Voltage

 Terminals: 2.15 x Un AC 2s
 Terminal/case: 3kV AC 10s

 Discharge resistor

 ≤ 60 s to 50 V or less

 Operating temperature

 –40 to +55 °C (Class D according to IEC 60831)

 Storage temperature

 –40 to +85 °C

 Relative humidity

 Up to 95%

 Degree of protection 

 IP 20

 Altitude

 4,000 m above sea level max

 Mounting position

 Upright

 Cooling

 Natural or forced

 Mounting / Grounding

 Threaded bolt M12 (10Nm)

 Meanlife expectancy

 Up to 135,000 hrs (Class -40/C)
 Up to 100,000 hrs (Class -40/D)

 Switching operations

 Max. 5,000 per year

 Case

 Extruded round aluminum

 Dielectric

 Metalized polypropylene film

 Impregnation

 Semi-dry biodegradable resin

 Terminals

 Optimized isolated safety 
 Terminals, 50A max. (1.2 Nm)

 Safety

 Self-healing with overpressure
 Disconnector (Max S.C: 10k
 Standard  IEC 60831-1+2
 xReact Detuned Reactors

 Power

 12.5 to 100 kvar

 Rated Voltage

 400/415/440 V AC

 Frequency

 50/60 Hz

 Connection

 3 Phases Delta

 Inductance tolerance

 ± 5 %

 Detuning

 5.67%, 7%, 14 %

 Windings

 Aluminum

 Insulation class

 H

 Test Voltage - windings

 4kV, 1 min.

 Cooling

 Natural or forced

 Operating temperature

 0 to +50 °C

 Storage temperature

 –40 to +85 °C

 Altitude

 1000 m above sea level

 Degree of protection

 IP 00

 Linearity

 Up to 2 xIn (5.67%)
 Up to 1.73 xIn (7%)
 Up to 1.43 xIn (14%)
 Duty cycle  100% continuous

 Overload factor

 1.1 times the rated current

 Temperature protection

 Microswitch (NC)

 Dimensions

Refer to specific data sheets

 Harmonics

 V3 = 0.5% Vr (duty cycle = 100%)
 V5= 6.0% Vr (duty cycle = 100%)
 V7 = 5.0% Vr (duty cycle = 100%)
 V11 = 3.5% Vr (duty cycle = 100%)
 V13 = 3.0% Vr (duty cycle = 100%)

 Standard

 IEC 60076-6

 

 xPFC Controller

 Power consumption

 5 VA max

 Operating temperature

 –20 to +60 °C

 Storage temperature

 –20 to +75 °C

 Relative Humidity

 Up to 95%, non-condensing

 Degree of protection

 Front: IP54 / Rear: IP20

 Housing

 Metal / Plastic

 Panel cutout

 138 x 138 mm

 Display 

 Large and multifunctional LCD (2 × 16 characters)

 Number of relay outputs

 XPFC006: 6 outputs / XPFC012:12 outputs

 Power factor setting

 From 0.3 inductive to 0.3 capacitive

 Switching/discharge time range

 1 s to 20 min

 No. of control series

 20 series preset + control series editor forprogramming

 Control modes

 Series switching
 Circular switching
 Self optimized intelligent control mode

 Voltage Measurement

30 to 525 VAC (L-N / L-L)

 Current Measurement

 X:5A or X:1A selectable

 Minimum operating current

 40 mA / 10 mA

 Maximum current

 5.3 A (sinusoidal)

 Accuracy

 Current, voltage: 1% / Power: 2%

 System parameters displayed

 Voltage (VAC)

 Reactive Power (kVAR)

 Active Power (kW)

 Frequency (Hz)

 Apparent Power (KVA)

 Apparent Current (A)

 Temperature °C

 Real time cos θ

 kVAR value to target cos θ

 Harmonics (3rd to 19th) V(%), I(%)

 Energy kVAR

 Alarm output

 Insufficient compensation

 Overcompensation

 Undercurrent

 Overcurrent

 Overtemperature

 Harmonics exceeded

 Threshold value programmable

 Internal error storage

 Recall recorded values

 Maximum voltage

 Minimum voltage

 Maximum reactive, active, and apparent power

 Maximum temperature

 Maximum THD-V / THD-I

 Switching cycle of capacitors

 Operation time of capacitors

 Interface

 1x RS485 (Mosdbus RTU) - XPFC012230M-1 only

Download Links
X
Download Close