Download document () of 20
We make what matters work

Split Clamps

B-Line series split pipe clamps are used to support insulated and non-insulated pipe allowing for vertical adjustment to help limit movement in the piping system. Our split clamps are available in a variety of materials and finishes to meet various commercial and industrial pipe support applications.

For more information, view or download the pipe hanger catalog.

B3198H hinged extension split pipe clamp series

hinged split pipe clamp
The B3198H hinged extension split pipe clamp series is available in plain or electro-galvanized finishes for use with 3/8” (10mm) to 3” (80mm) pipe.

B3198R extension split pipe clamp series

extension split pipe clamp
The B3198R extension split pipe clamp series is available in plain and electro-galvanized finishes for use with 3/8” (10mm) to 4” (100mm) pipe.

B3198HCT hinged extension split pipe clamp series

extension split pipe clamp
The B3198HCT hinged extension split pipe clamp series is available in Eaton's Dura-Copper finish for use with 1/2” (15mm) to 2” (50mm) copper tubing. 

B3198RCT extension split pipe clamp series

extension split pipe clamp
The B3198RCT extension split pipe clamp is available in Eaton's Dura-Copper finish for use with 1/2” (15mm) to 2” (50mm) copper tubing.
Specifications

Highlight differences
Show only differences
Hide blank features

Split clamps technical information

Eaton offers a wide range of split clamps to meet your pipe support needs.

For more information, view or download the pipe hanger catalog.

Download Links
X
Download Close