PREMERA MIX is a modular interface grid system combining the benefits of a traditional grid range, a voice and data range, power sockets, broad switches and intelligent RF switch modules.
Top facing terminals for easy access and quicker installation
1 – 4 gang mounting plates come complete with integral earth strap avoiding the need to order a separate grid
Bottom terminals angled in slightly to aid access to screws from the top
White or grey covers available enabling compliance to DDA (disability Discrimination Act / Part M requirements
Inherent protection against MRSA
Laser marking of legends for longevity and high quality lettering
Optional screw cap covers to add the finishing touches
New aesthetic design throughout the range
High quality thermoplastic base material
Quick, easy front loading modules – simply push and ‘click’ in
Wiring diagram shown on each module
Quick easy removal of modules via clip release
A system as flexible as your customers' requirements
Simplicity
When it comes to offering multi-gang grid switches that are simple and easy to install, Premera Mix hits the spot.
Flexibility
A flexible modular grid range which not only offers the traditional standard switch combinations, but also offers power sockets and voice / data communication outlets all within a common product platform.
Creativity
From 1 gang to 24 gang switch plates with so many options to create that specific combination, Premera Mix offers solutions for almost any application involving switching, power sockets or communication outlet.