Download document () of 20
We make what matters work

Heating, cooling and clean air

Delivering perfect environments is fundamental for office and production sites. It is a pre-condition for productivity, product quality and a healthy workspace.

Controlling the environment for productivity and comfort

In production processes, heating and cooling can be essential to ensure product quality and safety, for instance to store food. At offices or public buildings such as shopping centres, the environment not only drives comfort, but is an essential factor for health and safety.

Energy-efficient HVAC systems, from planning to operation

Variable-speed ventilation and cooling options have proven to provide excellent TCO in different projects. Applications can be built with direct-on-line (DOL) starters like the intelligent PKE, or with variable speed drives like the PowerXL DG1 that provide industry-leading, low energy consumption. In the planning and implementation phases, our SmartWire-DT intelligent wiring system can also help to notably reduce project time and installation costs.
Air conditioner units (HVAC) on a roof of industrial building with blue sky and clouds in the background.

Plug it in! Energy saved and data insights provided.

When the exhaust-air system of a university had to be renewed, the 2-speed Eaton system not only consumed less energy, but also provided data insights and improved uptime.

Removing smoke when others start trundling

When smoke is detected and lives are in danger, the reliable operation of the exhaust ventilation becomes critical. Fire mode enables our PowerXL DG1 variable speed frequency inverter to run even in conditions where others would stop. And even if it ends up being a false alarm, the drive pays back in normal operation with unmatched energy efficiency to reduce the overall carbon footprint of the facility.
eaton-airport-duesseldorf-two-fans

Pumping or ventilation delivered when it counts

Since Germany-based Schneider Feuerschutz began using PowerXL DG1 drives for its firefighting system, the company has not only been able to optimise cost by using smaller generators, but also to reduce the complexity of the overall system.

Featured products & services

Click on a product or service to learn more or visit the Product Finder for a look at all the products we offer.
HMI/PLC
HMI/PLC
easyE4
Control relay
Flat front
Pushbuttons
PowerXL
Variable frequency drives
Motor-protective circuit breaker
Motor-protective circuit breaker
DG1
General purpose drives
  • Service and support

    Contact our service teams or partners and get access to engineering documentation, tools and training.
    MOEM services