The purpose of this application note is to describe what equipment is necessary to connect different Eaton UPSs to IBM POWER8 and POWER9 servers. The configuration of the operating system is beyond the scope of this application note. You can get support for IBM products at IBM support.
DISCLAIMER
The following series of Eaton uninterruptible power supply (UPS) models are not compatible with IBM AS/400 style communications:
• Eaton 5110
• Eaton 5115 tower
In order to connect an Eaton UPS to the IBM server, an Eaton relay interface card and Eaton communication cable are both required. Note that the 3U 9PX and FERRUPS have native AS/400 ports, therefore an additional relay card is not required for these products. For the IBM POWER8 and POWER9 servers another IBM cable is required as well. Please refer to figure 1 below.
Eaton UPS | Eaton relay card (catalogue No.) | Eaton cable | IBM POWER8/9 cable |
---|---|---|---|
5115 RM | X-slot relay card (1018460) | f/c ECCF (part No. 00FV631) | |
5125 | X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) | |
Evolution | Mini-slot relay card (relay-MS) | 66033 | f/c ECCF (part No. 00FV631) |
5P/5PX | Mini-slot relay card (relay-MS) |
66033 |
f/c ECCF (part No. 00FV631) |
EX | Mini-slot relay card (relay-MS) |
66033 |
f/c ECCF (part No. 00FV631) |
9130 | Bestdock relay card (1014018) | f/c ECCF (part No. 00FV631) | |
9PX (2U) | Mini-slot relay card (relay-MS) |
66033 |
f/c ECCF (part No. 00FV631) |
9PX (3U) | Not required | 66033 |
f/c ECCF (part No. 00FV631) |
9155 | X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) | |
9170+ | Bestdock relay card (1014018) | f/c ECCF (part No. 00FV631) |
|
FERRUPS | Not required | IPK-0001 | f/c ECCF (part No. 00FV631) |
BladeUPS | X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) |
|
9315 | X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) |
|
9355 | X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) |
|
93E | Mini-slot relay card (relay-MS) |
66033 | f/c ECCF (part No. 00FV631) |
9390IT | X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) |
|
9395 |
X-slot relay card (1018460) |
f/c ECCF (part No. 00FV631) |
|
93PM | Mini-slot industrial relay card (P-116000059) |
66033 |
f/c ECCF (part No. 00FV631) |