Eaton xEnergy Safety Ci LV systems LV switchgear. Assembly bracket, for mounting frame profile, CI system
Product Name |
Eaton xEnergy Safety Ci mounting profile fixing element
|
Catalog Number |
002302
|
EAN |
4015080023029
|
Product Length/Depth |
220 mm
|
Product Height |
3 mm
|
Product Width |
45 mm
|
Product Weight |
0.174 kg
|
Compliances |
RoHS conform
|
Model Code |
ARB-ID
|
Type |
|
Model |
Fastening profile
|
Accessory/spare part type |
Assembly bracket
|
Color |
Other
|
Material |
Metal
|
Load capacity - max |
0 kg
|
Suitable for enclosure building height |
0 mm
|
Suitable for enclosure building length/depth |
0 mm
|
Suitable for enclosure building width |
0 mm
|
Functions |
Distribution board assembly
|
RAL-number |
0
|
Special features |
|
Used with |
Surface-mounted distribution board top and bottom on WW... section
Distribution boards and transport units, for the connection of them Distribution board assembly CI insulated enclosure Accessory |