Download document () of 20

025026
Model code: GA-1-I44

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, fuse switch-disconnector GSTA1, for CI44

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
025026
EAN
4015080250265
Product Length/Depth
50 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.543 kg
Compliances
RoHS conform
Model Code
GA-1-I44

Delivery program

Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Model
Other
Accessory/spare part type
Protective shroud
Color
Gray

Technical data - mechanical

Unit type
Modular system
Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Prepared enclosure
RAL-number
7035
Special features
Always also order fixing kit AH-GA
Used with
CI44…
GSTA1 fuse switch-disconnector, with A-GSTA1 adapter plate
Prepared enclosure
Modular busbar system
xEnergy Safety Ci

Export product specification