Download document () of 20

032314
Model code: RMQ-M1C-ASI

Eaton Moeller® series RMQ Connection, asi, of RMQ22, for surface mounting enclosure

General specifications

Product Name
Eaton Moeller® series RMQ Accessory AS-Interface connection
Catalog Number
032314
EAN
4015080323143
Product Length/Depth
50 mm
Product Height
30 mm
Product Width
110 mm
Product Weight
0.103 kg
Certifications
EN 50082-1
EN 50081-1
Model Code
RMQ-M1C-ASI

General

Accessory/spare part type
Accessory
Cable length
2 m connection cable
Degree of protection
IP20
Limit value class
A
Output
4 Outputs, protected against short-circuit
Product category
Accessories
Protection
AS-Interface protected against polarity reversal
Protocol
AS-Interface (S-7.0)
Radio interference class
EN 55011
EN 55022
Switching level
15 V, High signal level, Inputs

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 Hz
55 Hz, Amplitude 1 mm

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Input current
3.5 mA (per input)
Input voltage
24 - 30 V DC
No-load current
30 A
Output voltage
24 V DC (-15/+10 %)
Rated operational current (Ie)
120 mA at full load
Rated operational voltage
26.5 - 31.6 V DC (AS-Interface specification)

Communication

Addressing
Adress set via connection to AS-Interface cable
Connection
External connections: 4 inputs/4 outputs
Connection to SmartWire-DT
No
Connection type
Front fixing for RMQ-Titan
Interfaces
2.0 (Output specification)
LED indicator
Status indication of AS-Interface voltage: Green LED
Number of modules
31 (Suconet-K)

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification