Download document () of 20

053502
Model code: GA-MS-I43

Eaton xEnergy Safety Ci LV systems LV switchgear. Meter shroud, for CI43-200

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure accessory
Catalog Number
053502
EAN
4015080535027
Product Length/Depth
100 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
0.621 kg
Compliances
RoHS conform
Model Code
GA-MS-I43

Delivery program

Type
  • Basic enclosure
  • Fitting of meters
  • xEnergy Safety Ci
Model
Other
Accessory/spare part type
Measurement device covers
Color
Gray

Technical Data - Mechanical

Unit type
Modular system
Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Basic enclosure
RAL-number
7035
Special features
  • For up to six 96 × 96 mm snap-on metering devices
  • The meter shroud is secured using AH-GA support brackets
Used with
Housing CI43E-200, CI43E-250, CI43-200, CI43-250
xEnergy Safety Ci
Fitting of meters
Basic enclosure

Export product specification