Download document () of 20

062993
Model code: SH1005/4

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar support, for CI enclosure 375mm , 2x hxd=30x10mm

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
062993
EAN
4015080629931
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
375 mm
Product Weight
0.263 kg
Compliances
RoHS conform
Model Code
SH1005/4

Delivery program

Type
  • Accessory for busbar enclosures
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Busbar support
Number of poles
Five-pole

Technical data - electrical

Current rating - max
1000 A
Rated operation current (Ie)
1000 A

Technical data - mechanical

Distance between busbar centers
50 mm
Busbar distance
50 mm

Additional information

Functions
Prepared enclosure
For use between two enclosures
Special features
  • Component mounting possible on busbar
  • Interval between busbar supports max. 375 mm
Suitable for
Use between two enclosures
Used with
CI45…
L1, L2, L3: 2 x 30 x 10; PE, N: 30 x 10
CI48…
CI44…
xEnergy Safety Ci
Prepared enclosures
Accessory for busbar enclosures

Export product specification