Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 800A, 4p, flat/round
Product Name |
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
067731
|
EAN |
4015080677314
|
Product Length/Depth |
125 mm
|
Product Height |
140 mm
|
Product Width |
294 mm
|
Product Weight |
10.826 kg
|
Compliances |
RoHS conform
|
Model Code |
K3X185/4
|
Used with |
General switchboard accessory
Accessory panel building |
Special features |
|
Type |
|
Features |
Contact safe
|
Accessory/spare part type |
Terminations
Terminals, 160 – 1000 A |
Connection type |
Clamp
Screwing |
Number of poles |
Four-pole
|
Rated operation current (Ie) |
800 A
|
Mounting method |
Screw
|
Suitable for |
Useful for stranded conductors
|
Terminal capacity (copper band) |
2 segments of 21 mm x 1 mm (11x) for flat strip
|
Nominal current |
800 A
|
Number of connections (Less Than 6 mm squared) |
0
|
Number of connections (Less Than AWG 6) |
0
|
Number of connections (Greater Than 25 mm squared) |
8
|
Number of connections (Greater Than 250 kcmil) |
0
|
Number of connections (10 mm squared) |
0
|
Number of connections (16 mm squared) |
0
|
Number of connections (25 mm squared) |
0
|
Number of connections (250 kcmil) |
0
|
Number of connections (AWG 2) |
0
|
Number of connections (AWG 4) |
0
|
Number of connections (AWG 4/0) |
0
|
Number of connections (AWG 6) |
0
|
Number of connections (total) |
8
|
Rated insulation voltage (Ui) |
1000 VAC
|
Number of outputs |
3
|
Terminal capacity (aluminum cable) |
95 mm² - 150 mm² (3x)
150 mm² - 185 mm² (2x) |
Terminal capacity (conductor) |
50 mm x 20 mm
|
Terminal capacity (copper/aluminum cable) |
120 mm² - 240 mm² (2x)
50 mm² - 185 mm² (3x) |
Conductor cross section, input - max |
240 mm²
|
Conductor cross section, output - min |
50 mm²
|
Conductor cross section, input - min |
50 mm²
|
Conductor cross section, input AWG - min |
1 mm²
|
Conductor cross section, input AWG - max |
500 mm²
|
Conductor cross section, output - max |
300 mm²
|
Conductor cross section, output AWG - max |
0 mm²
|
Conductor cross section, output AWG - min |
0 mm²
|
Number of inputs |
2
|