Eaton xEnergy Safety Ci LV systems LV switchgear. Support strut to base SS, L=505mm
Product Name |
Eaton xEnergy Safety Ci mounting profile fixing element
|
Catalog Number |
072493
|
EAN |
4015080724933
|
Product Length/Depth |
10 mm
|
Product Height |
500 mm
|
Product Width |
20 mm
|
Product Weight |
0.471 kg
|
Compliances |
RoHS conform
|
Model Code |
STR50-ID
|
Type |
|
Accessory/spare part type |
Other
Support struts Accessory |
Material |
Stainless steel
|
Functions |
Distribution board assembly
For floor-standing distribution boards to support the vertical section on the floor |
Special features |
For plinth height 50 cm
|
Suitable for |
Floor-standing distribution boards to support the vertical section on the floor
|
Used with |
Plinth height 50 cm
Ci insulated enclosure Distribution board assembly Accessory |