Download document () of 20
We make what matters work

080698
Model code: CU-BAND10X16X0,8-GNYE

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 400A, 10x16x0.8mm, green/yellow

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
080698
EAN
4015080806981
Product Length/Depth
2000 mm
Product Height
20 mm
Product Width
15 mm
Product Weight
2.563 kg
Compliances
UL 758
UL CSA09 (max. 105 °C)
EN 60439-1
CE marking
EN 60439-3
RoHS conform
Certifications
UL (File No. E248096)
UL (Category Control Number AVLV2)
North America (UL listed, certified by UL for use in Canada)
Model Code
CU-BAND10X16X0,8-GNYE

Product specifications

Used with
Copper band isolated
Appliance wiring material
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Self-extinguishing acc. UL 94 V0
Laminated
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
12 mm
Cross section
124 mm²
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
10
Amperage rating
400 A
Color
Yellowish green
Dielectric strength
20 kV/mm
Dimensions - band specification
10 mm x 16 mm x 0.8 mm
Rated operation current (Ie)
400 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.