Download document () of 20
We make what matters work

080960
Model code: CU-BAND3X9X0,8-BU

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 100A, 3x9x0.8mm, blue

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
080960
EAN
4015080809609
Product Length/Depth
2000 mm
Product Height
6 mm
Product Width
15 mm
Product Weight
0.518 kg
Compliances
EN 60439-1
UL 758
CE marking
UL CSA09 (max. 105 °C)
EN 60439-3
RoHS conform
Certifications
UL (File No. E248096)
North America (UL listed, certified by UL for use in Canada)
UL (Category Control Number AVLV2)
Model Code
CU-BAND3X9X0,8-BU

Product specifications

Used with
Appliance wiring material
Copper band isolated
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Self-extinguishing acc. UL 94 V0
Laminated
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
6.4 mm
Cross section
21.6 mm²
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
3
Amperage rating
100 A
Color
Blue
Dielectric strength
20 kV/mm
Dimensions - band specification
3 mm x 9 mm x 0.8 mm
Rated operation current (Ie)
100 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.