Download document () of 20

083635
Model code: BZ252

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Latch fastener, for section strip, for max. flat conductor 11x21x1

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
083635
EAN
4015080836353
Product Length/Depth
50 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
0.02 kg
Compliances
RoHS conform
Model Code
BZ252

Product specifications

Used with
11 x 21 x 1 + BZ248
185 mm system
60 mm system
General switchboard accessory
Accessory/spare part type
Copper band insulated
Clip for profile strip
Conductor supports for copper band, insulated
Special features
Short-circuit strength Icc = 50 kA in xEnergy Safety
Type
  • 185 mm system
  • 60 mm system
  • General switchboard accessory
Number of height units
0
RAL-number
0
Color
Black
Model
Cable bracket
Material
Plastic

Export product specification