Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate;plastic;for CI44 enclosure
Product Name |
Eaton xEnergy Safety Ci mounting plate plastic
|
Catalog Number |
090827
|
EAN |
4015080908272
|
Product Length/Depth |
3 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
0.81 kg
|
Compliances |
RoHS conform
|
Model Code |
IM4-CI44
|
Type |
|
Accessory/spare part type |
Mounting plates
|
Unit type |
Modular system
|
Surface protection |
Untreated
|
Housing material |
Glass-fiber reinforced insulating material, 4 mm thick
|
Material |
Plastic
Glass-fibre reinforced insulating material, 4 mm thick |
Special features |
Devices are secured using hank nuts
|
Used with |
CI44…
Mounting system Basic enclosure CI insulated enclosure |