Download document () of 20

096206
Model code: T-CI43

Eaton xEnergy Safety Ci LV systems LV switchgear. Door, transparent smoky gray, for cap CI43

General specifications

Product Name
Eaton xEnergy Safety Ci door
Catalog Number
096206
EAN
4015080962069
Product Length/Depth
40 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
0.552 kg
Compliances
RoHS conform
Model Code
T-CI43

Delivery program

Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Model
Protective door
Accessory/spare part type
Doors
Color
Other

Technical data - mechanical

Unit type
Modular system
Surface finishing
Untreated
Material
Plastic
Degree of protection
IP65
NEMA Other
Cover/door type
Transparent, smoky gray

Additional information

Features
Version as glazed door
Special features
  • Adhesive film for marking the cutout
  • Delivery with fixing screws
  • For increasing the mounting depth by 13.5 mm and the exterior height by 16 mm
  • Opening angle 180°
  • Door hinges can be subsequently changed to left, right, top or bottom.
Used with
CI45…, D…-CI45
CI43…, D…-CI43
Basic enclosure
Accessory for basic enclosures
xEnergy Safety Ci

Export product specification