Download document () of 20

098250
Model code: KST48-200

Eaton xEnergy Safety Ci LV systems LV switchgear. Panel enclosure, with gland plate and cable glands, HxWxD=750x375x225mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure insulated
Catalog Number
098250
EAN
4015080982500
Product Length/Depth
225 mm
Product Height
750 mm
Product Width
375 mm
Product Weight
6.255 kg
Compliances
IEC/EN 60439-1, VDE 0660 Part 500
RoHS conform
Certifications
EN 61439-2
EN 62208
Model Code
KST48-200

Delivery program

Type
Basic enclosure Panel enclosure with gland plates fitted xEnergy Safety Ci
Color
Light gray (RAL 7035, base)
Transparent, smoky gray (cover)
Gray
Nominal current
1600 A

Technical Data - Electrical

Operating altitude without derating - max
2000 mm
Circuit integrity
Other

Technical Data - Mechanical

Unit type
Stand-alone device
Surface finishing
Galvanized
Passivated
Surface protection
Other
Enclosure material
Plastic
Width in number of modular spacings
17
Mounting depth with mounting plate
200 mm
Mounting grid
25 mm (DIN 43660)
Mounting method
Surface mounted (plaster)
Degree of protection
IK10
IP64 (KST cable entries from above)
IP65 (enclosure)
IP65 (KST cable entries from below)
IP65
Other
IP00 (cable entry open)
Number of conduit inlets
0
Number of modules
1
Number of openings (flange plates)
6
Number of rows
0
Relative humidity
90 % (at 20 °C)
50 % (at 40 °C)
Built-in depth
200 mm
Cable entry type
14 - 68 mm (3x)
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Cover
None
Creepage and clearance distances
III/3 to IEC/EN 60439-1 (standard)
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
40 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
81 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
47 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
44 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
95 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
88 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-5 °C
Ambient operating temperature - max
40 °C
Mean ambient operating temperature (24 hours)
35 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
40 kg per enclosure with support frame and lifting aid met, assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
Cover with overpressure release
Flammability characteristics of glow rod test
VDE 0304 Part 3 level IIb, level IIb to IEC 60707
Functions
Extension possible
Protection class
II
RAL-number
7035
Special features
Low-voltage fuses (IEC/EN 60269, VDE 0636) Sealable cover fasteners Sides closed, but with full area knockout Open top Fitting of cable supports in the distribution board with wedge-lock fastener Gland plate can be split, cables can be inserted from the front
Suitable for
Outdoor use
Lightning protection
Used with
The reference values indicated in the table apply to the basic elements of the distribution board. As far as devices, terminals etc. fitted into the enclosures are concerned, their own specific technical data and rated values apply.

Export product specification