Aluminium tie wrap adaptor, size 21, for connector 38999 III&IV, Cadmium plating, straight configuration; 09F4021S21CN
| Product Name |
Eaton Sunbank 09 series strain relief backshells
|
| Catalog Number |
09F4021S21CN
|
| Product Length/Depth |
0 mm
|
| Product Height |
0 mm
|
| Product Width |
0 mm
|
| Product Weight |
0 g
|
| Backshell type |
Strain Relief
|
| Plating |
Cadmium
|
| Shell material |
Aluminium
|
| Shell size |
21
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-65 °C
|