Download document () of 20

100660
Model code: Z-SLS/TR-SET

Eaton Distribution parts. Isolating blade set, D02, 63A, 400 V

General specifications

Product Name
Eaton Distribution parts
Catalog Number
100660
EAN
4015081005611
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.172 kg
Compliances
RoHS conform
Model Code
Z-SLS/TR-SET

Product specifications

Used with
Z-SLS/NEOZ
Z-SLS/CEK
Z-SLK/NEOZ
Dissconnector kit
Accessory
Fuse material
Accessory/spare part type
Contact set
Accessory
Equipment heat dissipation, current-dependent
1 W
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
63 A
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent
0 W
Test voltage
5 KV
Functions
Accessory
Voltage rating
400 V AC
Type
  • Accessory
  • Dissconnector kit
  • Fuse material
Special features
  • Snap-fit on DIN rail
  • 1 set consists of: 3 switch conversion sets, 3 current codings, 1 plastic box
  • The fuse switch-disconnector is thus converted to a switch-disconnector

Export product specification