Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board with three-point turn-lock, W = 600 mm, H = 2060 mm, D = 300 mm
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
102058
|
EAN |
4015081022069
|
Product Length/Depth |
300 mm
|
Product Height |
2060 mm
|
Product Width |
600 mm
|
Product Weight |
43.5 kg
|
Compliances |
RoHS conform
|
Model Code |
BP-F-600/20/3
|
Type |
Basic device
|
Application |
Indoor (installation site)
|
Color |
Light gray (RAL 7035)
Gray |
Surface finishing |
Powder coating
With powder coating |
Mounting method |
Floor standing distribution board
Detached |
Material |
Sheet steel
Steel |
Material quality |
Other
|
Number of connector holes |
0
|
Number of covers/doors |
1
|
Number of locks |
1
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Cover/door type |
Three-point turn-lock
|
Grade material |
Sheet steel
|
Installation type |
Floor installation possible
|
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890) |
147 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
123 W
|
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890) |
294 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
247 W
|
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890) |
171 W
|
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890) |
164 W
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
147 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
133 W
|
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890) |
343 W
|
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890) |
329 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
294 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
268 W
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK08
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP30
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
< 0.1 Ω; meets the product standard's requirements.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 440 V AC
|
10.9.3 Impulse withstand voltage |
4 kV
|
10.9.4 Testing of enclosures made of insulating material |
Does not apply to metal enclosures.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
Features |
Mounting plate depth-adjustable
EMC-version |
Fitted with: |
Door
|
Functions |
Basic device
|
RAL-number |
7035
|
Suitable for |
Metrical mounting
|