Download document () of 20

102429
Model code: BPZ-DS-800/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x800mm, Clip-down handle

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102429
EAN
4015081023172
Product Length/Depth
45 mm
Product Height
1710 mm
Product Width
815 mm
Product Weight
12.8 kg
Compliances
RoHS conform
Model Code
BPZ-DS-800/17-P

Delivery program

Type
Additional equipment
Model
Stop door
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Material
Steel
Sheet steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
1760 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification