Download document () of 20

102692
Model code: BPZ-P/L-6/120

Eaton xEnergy Basic LV systems Low voltage switchgear. Plug with cable 6mm², L=120mm, black

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102692
EAN
4015081025527
Product Length/Depth
120 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Model Code
BPZ-P/L-6/120

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Black

Technical data - mechanical

Mounting method
Floor standing distribution board
Flush mounting
Surface mounting

Additional information

Functions
Additional equipment

Export product specification