Download document () of 20

102720
Model code: BPZ-CL-65/25

Eaton xEnergy Basic LV systems Low voltage switchgear. Connection tab for 1-pole terminal block, L x W x H = 7 x 65 x 25 mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102720
EAN
4015081025800
Product Length/Depth
65 mm
Product Height
7 mm
Product Width
25 mm
Product Weight
0.086 kg
Compliances
RoHS conform
Model Code
BPZ-CL-65/25

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Amperage rating
250 A

Technical Data - Mechanical

Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Material
Brass
Copper

Additional information

Functions
Additional equipment
Used with
BPZ-KB-11/250 (power distribution block)

Export product specification