Download document () of 20

104828
Model code: ZFS-LTS-NZM

Eaton Moeller series NZM - Molded Case Circuit Breaker. Label, with symbol switch-disconnector

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
104828
EAN
4015081046270
Product Length/Depth
64 mm
Product Height
5 mm
Product Width
27 mm
Product Weight
0.004 kg
Compliances
UL/CSA
IEC
RoHS conform
Model Code
ZFS-LTS-NZM

Product specifications

Used with
N4
NZM2(-4), PN2(-4), N(S)2(-4)
NZM2-4
NZM4-NA
N2-4
NS1
NZM3-4
NZM4(-4), N(S)4(-4)
PN2
PN3
PN3-4
N1
NS2
NS3
NZM3(-4), PN3(-4), N(S)3(-4)
NZM2-NA
PN1
N1-4
N3-4
NZM1-NA
PN1-4
PN2-4
N2
N3
N4-4
NZM3-NA
NS4
NZM1
NZM1(-4), PN1(-4), N(S)1(-4)
NZM1-4
NZM2
NZM3
NZM4
NZM4-4
Features
Waterproof
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Silver
Fitted with:
Alert/Information symbol
Mounting material
Frame
NZM1/2/3/4
Mounting Method
Other
Material quality
Other
Outer diameter
0 mm
Language of the imprint
Other
Meaning of the imprint
Other
Model
Other
Symbol
Other
Thickness of warning label
5 mm
Accessory shape
Rectangular
Material
Plastic
Type
Accessory External warning plate
Inscription
Symbol, switch-disconnector

Export product specification