Download document () of 20

104899
Model code: Z-SV/UL-16/3P-3TE/12

Eaton Distribution parts. Block busbar 3Ph., 12HP, for FAZ-NA, FAZ-RT

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104899
EAN
4015081047093
Product Length/Depth
206 mm
Product Height
46 mm
Product Width
15.5 mm
Product Weight
0.154 kg
Compliances
RoHS conform
Certifications
UL 489
Specially designed for North America for large creepage and creepage distances
UL (Category Control Number NMTR2, DIHS2)
UL listed
IEC/EN 60898
UL (File No. E257181)
CE marking
Model Code
Z-SV/UL-16/3P-3TE/12

Product specifications

Used with
Feeder Circuit, Branch Circuit
Busbar
Z-SV
Type
  • Busbar
  • Z-SV
Features
Insulated
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
4
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Degree of protection
IEC/EN 60898; UL 489; CE marking
IEC: IP20, UL/CSA Type: -
Rated short-time withstand current (Icw)
0 kA
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Cross section
16 mm²
Number of modular spacings
3
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Export product specification