Download document () of 20
Discontinued

106395
Model code: EC4P-221-MTAD1

Eaton EC4P Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), 1AO, CAN, display

General specifications

Product Name
Eaton EC4P Compact PLC
Catalog Number
106395
EAN
4015081061655
Product Length/Depth
72 mm
Product Height
90 mm
Product Width
107.5 mm
Product Weight
0.312 kg
Certifications
CE
CSA
CSA-C22.2 No. 0-M
IEC/EN 61000-4-2, Level 3
UL Category Control No.: NRAQ
CSA Class No.: 2252-01
CSA-C22.2 No. 142-M
UL
UL508
CSA File No.: 012528
UL File No.: E135462
Catalog Notes
Expandable: Inputs/outputs and bus systems
Model Code
EC4P-221-MTAD1

Features & Functions

Features
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 2: Q5 - Q8
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1: Q1 - Q4
Asynchronous, cyclic, acyclic PDO types (operating modes of the slave)
190 received bytes in a block (PRG interface RS232, Master mode)
Overload and short-circuit protection
Fitted with:
easyNet/CANopen® on board
Communication module
Memory unit
Power supply
Digital input module
Documentation
Function module
Monitor
Other components
Display
Analog output module
Engineering software
Basic device
Digital output module
Libraries
Control unit
Analog input module
Keypad
Functions
Building blocks
Thermal cutout
Inscription
Individual inscription possible with EC4-COMBINATION-*
Processor
Infineon XC161

General

Cable length
100 m, unshielded, Digital inputs 24 V DC
30 m, screened, Analog inputs
Current consumption
2 A, max. total current of Transistor outputs (Caution! Outputs must be actuated simultaneously and for the same length of time.)
Degree of protection
IP20
Display temperature - min
0 °C
Display temperature - max
55 °C
Mounting method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Overvoltage category
II
Pollution degree
2
Rated operational voltage
20.4 - 28.8 V DC (Transistor outputs)
24 V DC (-15 %/+ 20 % - power supply)
20.4 - 28.8 V DC
Recovery time
100 µs
Residual current
0.1 mA (on signal "1" per channel)
Resolution
  • 0.01 V analog (Analog inputs)
  • 0.01 V DC analog (Analog outputs)
  • 0.01 V digital (Analog inputs)
  • 10 Bit (value 0 - 1023, Analog inputs)
  • 10 Bit (value 0 - 1023, digital, Analog outputs)
Short-circuit protection
Yes, electronic (Q1 - Q4), thermal (Q5 - Q8), (analysis via diagnostics input I16, I15), Transistor outputs

Ambient conditions, mechanical

Constant acceleration
2 g, 57 - 150 Hz, according to IEC/EN 60068-2-6, Vibrations
Constant amplitude
0,15 mm, 10 - 57 Hz, according to IEC/EN 60068-2-6, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Air pressure
1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Relative humidity
5 - 95 % (non-condensing)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
2 kV, Supply cable
According to IEC/EN 61000-4-4, level 3
2 kV, Signal cable
Contact discharge
6 kV, Electrostatic discharge (ESD)
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Class B (EN 55022)
Surge rating
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
2 kV, Supply cables, symmetrical, EASY...AC, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC

Terminal capacities

Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid)
0.2/4 mm²
Terminal capacity (solid AWG)
22 - 12
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm

Power supply

Heat dissipation
3.4 W
Input voltage
Signal 1: > 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Signal 1: > 15 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Signal 0: < 5 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Signal 0: < 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Output voltage
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Max. 2.5 V (at signal 0 at external load < 10 MΩ, transistor outputs)
Residual ripple
≤ 5 %
5 % (transistor outputs)
Supply current
18/32 mA, Normally⁄max., On 0 signal, Transistor outputs
24/44 mA, Normally⁄max., On 1 signal, Transistor outputs
Supply voltage at DC - max
24 VDC
Voltage dips
According to EN 61131-2
≤ 10 ms

Communication

Bus termination
EASY-NT-R plug (incl. bus terminating resistor 120 Ω),first and last station, CANopen®
Character formats
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1, PRG interface RS232, Master mode
Connection type
RJ45, PRG Interface RS232
RJ45, Ethernet
2 x RJ45, 8 pole, CANopen®
Cycle time
< 0.3 ms, for 1 k of instructions (Bit, Byte), CPU
Data transfer rate
1.2 kBit/s, PRG interface RS232, Master mode
10 kBit/s at 1000 m , CANopen®
57.6 kBit/s, PRG interface RS232, Master mode
125 kBit/s at 125 m, CANopen®
500 kBit/s at 25 m, CANopen®
50 kBit/s at 300 m, CANopen®
20 kBit/s at 700 m, CANopen®
9.6 kBit/s, PRG interface RS232, Master mode
38.4 kBit/s, PRG interface RS232, Master mode
250 kBit/s at 60 m, CANopen®
0.6 kBit/s, PRG interface RS232, Master mode
4.8 kBit/s, PRG interface RS232, Master mode
2.4 kBit/s, PRG interface RS232, Master mode
10 MBit/s, 100 m, Ethernet
19.2 kBit/s, PRG interface RS232, Master mode
0.3 kBit/s, PRG interface RS232, Master mode
Memory
256 kByte Program memory code
4 kByte Output Memory
16 kByte Marker Memory
14 segments of 16 kByte Program memory data
4 kByte Input Memory
8 kByte Retain Memory
Number of bytes
190 transmission bytes (in a block)
Number of modules
Max. 126 (slaves)
Station
To DS 301 V4, Control contact rated current, Mode slave, Interfaces
Write cycles of the retentive memory
10,000,000,000 read-write cycles

Input/Output

Accuracy
± 3 %, of actual value, two devices (Analog Inputs)
± 5 s/day (± 0.5 h⁄year), Real-time clock, normally
1 %, Analog outputs at 25 °C
± 2, (I7, I8, I11, I12) ± 0.12 V, of actual value, within a single device (Analog Inputs)
2 %, Analog outputs at-25 °C - 55 °C
Conversions
Each CPU cycle, Analog outputs
Each CPU cycle, Analog inputs
Delay time
0.25 ms typ., Digital inputs 24 DC (I5 - I12), Delay time from 0 to 1
0.02 ms typ., Digital inputs 24 DC (I1 - I4), Delay time from 0 to 1
Duty factor
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
100 % (Inductive load to EN 60947-5-1, With external suppressor circuit)
Incremental counter
Counter inputs: I1, I2
Reference input: I3
Number of counter inputs: 1 (I1, I2, I3, I4)
Signal offset: 90°
Pulse shape: Square
Value range: 32 Bit
Counter frequency: ≤ 40 kHz
Input for reference switch: I4
Indication
LCD-display used as Output status indication of Transistor outputs
LCD-display used as status indication of Digital inputs 24 V DC
Input
Voltage (DC)
Input current
3.3 mA (I1 - I6, at 24 V DC, at signal 1)
2.2 mA (I7 - I8, at 24 V DC, at signal 1)
3.3 mA (I9 - I10, at 24 V DC, at signal 1)
1 mA (Analog inputs)
140 mA
2.2 mA (I11 - I12, at 24 V DC, at signal 1)
Input impedance
11.2 kΩ
Insulation resistance
According to EN 50178
Lamp load
5 W (without Rv per channel)
Load resistance
1 kΩ
Number of inputs (analog)
4 (I7, I8, I11, I12)
Number of inputs (digital)
12
4 (I7, I8, I11, I12, can also be used as analog inputs)
4 (can also be used as analog inputs)
12 (24 V DC)
Number of outputs
8 Transistor Outputs
Max. 4 (for parallel connection)
Number of outputs (analog)
1
Operating frequency
40000 Operations/h at resistive load
Depending on the suppressor circuit (Inductive load to EN 60947-5-1, With external suppressor circuit, Max. switching frequency, max. duty factor)
Output
Voltage (DC)
Output current (mA) - max
100 mA
Peak short-circuit current
32 A
Rapid counter inputs
16/32 Bit (value range)
50 kHz, Counter frequency
Square (pulse shape)
≤ 20 m (cable length, screened)
2 (I1, I2) at 16 Bit or 1 (I1) at 32 Bit
Rated operational current (Ie)
Max. 0.5 A at signal „1” DC per channel
Short-circuit current
16 A, Transistor outputs
Short-circuit tripping current
0.7 ≤ Ie ≤ 2 per output, For Ra ≤ 10 mΩ, Transistor outputs
Signal range
0 - 10 V DC, Analog inputs
Switching frequency
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H, f = 0.5 Hz (max. DF = 50 %))
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH, f = 0.5 Hz (max. DF = 50 %))
Max. 1500 Operations (Inductive load to EN 60947-5-1, without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H, f = 0.5 Hz (max. DF = 50 %))
Utilization factor
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
1 (Inductive load to EN 60947-5-1, With external suppressor circuit)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)

Safety

Potential isolation
Between Transistor outputs and Inputs: yes
Between Analog inputs and Interface/memory card: no
Supply voltage UAUX: yes
Between Digital inputs 24 V DC and Outputs: yes
Between Analog inputs and Outputs: yes
Between Transistor outputs and Memory card: yes
Between Transistor outputs and Power supply: yes
Between Digital inputs 24 V DC and network easyNet, easyLink
Protection against polarity reversal
Yes (Caution: A short circuit will result if 0 V or earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles.)

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3.4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification