Download document () of 20

106434
Model code: BPZ-FPS/10

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106434
EAN
4015081062041
Product Length/Depth
950 mm
Product Height
15 mm
Product Width
40 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-FPS/10

Delivery program

Type
Additional equipment
Model
Mounting rail
Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
1000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
1000 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification