Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. End shroud, for 3p, profile rail support
| Product Name |
Eaton xEffect SASY 60i busbar support
|
| Catalog Number |
107164
|
| EAN |
4015081069279
|
| Product Length/Depth |
110 mm
|
| Product Height |
5 mm
|
| Product Width |
185 mm
|
| Product Weight |
0.047 kg
|
| Compliances |
UL CSA09 (refer to approbation report)
CE marking UL508A CSA-C22.2 No. 14 IEC 60439-1 RoHS conform |
| Certifications |
CSA (Class No. 3211-37)
UL (File No. E300273) North America (UL listed, CSA certified) CSA (File No. 236217) UL (Category Control Number NMTR, NMTR7) |
| Model Code |
ES-BBS-3/PR
|
| Type |
|
| Accessory/spare part type |
Contact protection end piece
Accessory Spare part |
| Color |
Light gray (RAL 7035)
|
| Voltage rating (UL CSA 13) |
Max. 600 V AC
|
| Creepage resistance |
CTI 200
|
| Material |
Thermoplast, silicon free, chlorine free
|
| Degree of protection |
Feeder circuits
|
| Temperature resistance |
Up to 120 °C
|
| Features |
Self-extinguishing acc. UL 94
Halogen free |
| Functions |
Busbar support
Current limiting circuit breaker, refer to approbation report End shroud Accessory |
| Suitable for |
Shrouding the busbar systems
|
| Used with |
Feeder circuits
BBS-3/PR System for profile busbars 60 mm system |