Download document () of 20

107168
Model code: CU-BAR-1140/T

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile busbar, T, cu, 1140mm², tinned, 2.40 m

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar profiled
Catalog Number
107168
EAN
4015081069316
Product Length/Depth
2400 mm
Product Height
70 mm
Product Width
30 mm
Product Weight
24.36 kg
Compliances
RoHS conform
Certifications
UL 508
EN 13061
Model Code
CU-BAR-1140/T

Delivery program

Type
  • 185 mm system
  • System for profile busbar
Model
Profile
Nominal current
2500 A

Technical Data - Electrical

Rated operation current (Ie)
2500 A
Rated uninterrupted current (Iu) of conductor
2500 A (1140 mm², Tu=35 °C and Ts=65 °C)

Technical Data - Mechanical

Surface protection
Tinned
Cross section
1140 mm²
Material
Copper, tinned

Additional information

Functions
E-CU triple T profiled busbar
System for profile busbars
Profiled busbar
Used with
For carrier BBS-3/FL-185, KSX-3….
System for profile busbar
185 mm system

Export product specification