Photo is representative
Download
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal plate, 3p, 95-300mm², 560A
Product Name |
Eaton xEffect SASY 60i terminal plate
|
Catalog Number |
107185
|
EAN |
4015081069484
|
Product Length/Depth |
260 mm
|
Product Height |
210 mm
|
Product Width |
125 mm
|
Product Weight |
1.991 kg
|
Compliances |
RoHS conform
|
Model Code |
BBA-TP3/300
|
Type |
|
Rated operation current (Ie) |
560 A
|
Rated operational current |
560 A
|
Rated operational current (Ie) - max |
560 A
|
Creepage resistance |
CTI 200
|
Material |
Silicon free, chlorine free
|
Busbar thickness - min |
5 mm
|
Busbar thickness - max |
10 mm
|
Busbar width - min |
12 mm
|
Busbar width - max |
30 mm
|
Terminal capacity (conductor) |
95 mm² - 300 mm²
MCM 300 - MCM 600 |
Conductor cross section - max |
300 mm²
|
Width clamp |
240 mm
|
Temperature resistance |
Temperature resistant to 120 °C
|
Features |
Self-extinguishing acc. UL 94
|
Functions |
Connections
Connection kit |
Special features |
|
Suitable for |
Flat rail
Three-pole Round conductor connection Sector conductor connection Strip conductor connection |
Used with |
25 mm x 5/10 mm rail
Double T profile 30 mm x 5/10 mm rail 20 mm x 5/10 mm rail 60 mm system Connection |