Download document () of 20

107192
Model code: AKU35/10

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 4-35mm², 10 mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107192
EAN
4015081069552
Product Length/Depth
16 mm
Product Height
35 mm
Product Width
29 mm
Product Weight
0.047 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (File No. E307559)
CE marking
CSA (File No. 236217)
North America (UL listed, CSA certified)
UL (Category Control Number NMTR2, NMTR8)
CSA-C22.2 No. 14
CSA (Class No. 3211-37)
IEC 60439-1
UL508A
Model Code
AKU35/10

Delivery program

Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • Connection

Technical Data - Electrical

Voltage rating (UL CSA 13)
Max. 600 V AC
Rated operation current (Ie)
270 A
Rated operational current
270 A
Rated operational current (Ie) - max
270 A

Technical Data - Mechanical

Degree of protection
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits
Busbar thickness - min
10 mm
Busbar thickness - max
10 mm
Busbar width - min
0 mm
Busbar width - max
0 mm
Terminal contact area
1.5 mm x 11 mm
Terminal capacity (conductor)
4 mm² - 35 mm²
AWG 10 - AWG 2
9 mm x 0.8 mm (6x)
9 mm x 0.8 mm (3x)
Conductor cross section - max
35 mm²
Width clamp
15.5 mm

Additional information

Functions
Connections
Universal conductor connection terminal
Current limiting circuit breaker, refer to approbation report
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Suitable for
Round conductor connection
Sector conductor connection
Strip conductor connection
Flat rail
Used with
Feeder circuits
All 10 mm thick flat busbars
60 mm system
Connection
185 mm system
Compact system

Export product specification