Download document () of 20

107887
Model code: LAB-BAR_16TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 16HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107887
EAN
4015081075423
Product Length/Depth
288 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.012 kg
Compliances
RoHS conform
Model Code
LAB-BAR_16TE

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Number of module space units (total)
16

Additional information

Functions
Additional equipment

Export product specification