Download document () of 20

108351
Model code: BPZ-MPL1450-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1450x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108351
EAN
4015081079858
Product Length/Depth
25 mm
Product Height
1380 mm
Product Width
700 mm
Product Weight
15.75 kg
Compliances
RoHS conform
Model Code
BPZ-MPL1450-800

Delivery program

Type
Additional equipment

Technical data - mechanical

Surface finishing
Galvanized
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Universal
Vertical
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for height
1560 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification