Knowledge Search
Download document () of 20
We make what matters work

108398
Model code: BPZ-FP-1200/300-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=300x1200mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108398
EAN
4015081080328
Product Length/Depth
25 mm
Product Height
300 mm
Product Width
1120 mm
Product Weight
3.94 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1200/300-BL

Additional information

Functions
Additional equipment

Delivery programme

Color
Light gray (RAL 7035)
Type
Additional equipment

Technical data - mechanical

Cable entry type
Blind
Housing material
Sheet steel
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Number of height units
0
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.