Download document () of 20
Discontinued

109231
Model code: CJAU-01/03

Eaton Moeller series xComfort - Actuators. Shutters/Blinds actuator, tip operation

General specifications

Product Name
Eaton Moeller series xComfort shading actuator
Catalog Number
109231
EAN
4015081088478
Product Length/Depth
75 mm
Product Height
27 mm
Product Width
60 mm
Product Weight
0.098 kg
Compliances
RoHS conform
Model Code
CJAU-01/03

Delivery program

Actuation function
Shading
Bus system operating type
Radio frequent
xComfort
Bus system product type
Actuator

Technical data - electrical

Current type
AC
Switching current of resistive load - max
6 A
Power supply
Mains
Switching power - max
1380 W

Technical data - mechanical

Width in number of modular spacings
3
Built-in installation box depth - min
26 mm
Mounting method
Flush mounting
Flush mounted (plaster)
Number of inputs
0
Number of outputs (venetian-blind) - max
1
Degree of protection
IP20

Additional information

Features
Radio frequent bidirectional
Local operation/hand operation
Fitted with:
LED indication
Bus connection
Functions
Bus module detachable

Export product specification