Download document () of 20

109905
Model code: DILMP125(RAC240)

Eaton Moeller® series DILMP Contactor, 4 pole, 125 A, RAC 240: 190 - 240 V 50/60 Hz, AC operation

General specifications

Product Name
Eaton Moeller® series DILMP 4-pole contactor
Catalog Number
109905
EAN
4015081094714
Product Length/Depth
160 mm
Product Height
170 mm
Product Width
122 mm
Product Weight
2.73 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
CE
CSA
UL File No.: E29096
UL
VDE 0660
UL 60947-4-1
UL Category Control No.: NLDX
IEC/EN 60947
IEC/EN 60947-4-1
CSA Class No.: 2411-03, 3211-04
Catalog Notes
Contacts according to EN 50012
Model Code
DILMP125(RAC240)

Features & Functions

Fitted with:
Suppressor circuit in actuating electronics
Number of poles
Four-pole

General

Application
Contactors for 4 pole electric consumers
Connection
Screw terminals
Lifespan, mechanical
10,000,000 Operations (AC operated)
10,000,000 Operations (DC operated)
Operating frequency
3600 mechanical Operations/h (AC operated)
3600 mechanical Operations/h (DC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
8000 V AC
Residual current
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
Resistance per pole
0.6 mΩ
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Voltage type
AC

Ambient conditions, mechanical

Shock resistance
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30

Electro Magnetic Compatibility

Interference immunity
According to EN 60947-1

Terminal capacities

Terminal capacity (copper band)
2 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm²
Terminal capacity (flexible)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid)
2 x (0.75 - 4) mm², Control circuit cables
1 x (0.75 - 4) mm², Control circuit cables
1 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
8 - 3/0, Main cables
18 - 14, Control circuit cables
Terminal capacity (stranded)
2 x (16 - 95) mm², Main cables
1 x (16 - 120) mm², Main cables
Stripping length (main cable)
15 mm
Stripping length (control circuit cable)
10 mm
Screw size
M10, Terminal screw, Main cables
M3.5, Terminal screw, Control circuit cables
5 mm AF, Hexagon socket-head spanner, Terminal screw, Main cables
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Tightening torque
14 Nm, Screw terminals, Main cables
1.2 Nm, Screw terminals, Control circuit cables

Electrical Rating

Rated breaking capacity at 220/230 V
800 A
Rated breaking capacity at 380/400 V
800 A
Rated breaking capacity at 500 V
800 A
Rated breaking capacity at 660/690 V
650 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
125 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
80 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
80 A
Rated operational current (Ie) at AC-3, 440 V
80 A
Rated operational current (Ie) at AC-3, 500 V
80 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
65 A
Rated operational current (Ie) at AC-4, 400 V
115 A
Rated operational current (Ie) at DC-1, 60 V
125 A
Rated operational current (Ie) at DC-1, 110 V
125 A
Rated operational current (Ie) at DC-1, 220 V
125 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
125 A
Rated operational power at AC-1, 240 V, 50 Hz
49 kW
Rated operational power at AC-1, 380/400 V, 50 Hz
78 kW
Rated operational power at AC-1, 415 V, 50 Hz
85 kW
Rated operational power at AC-1, 440 V, 50 Hz
90 kW
Rated operational power at AC-1, 500 V, 50 Hz
103 kW
Rated operational power at AC-1, 690 V, 50 Hz
136 kW
Rated operational power at AC-3, 240 V, 50 Hz
27.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
37 kW
Rated operational power at AC-3, 415 V, 50 Hz
48 kW
Rated operational voltage (Ue) at AC - max
690 V

Short-circuit rating

Short-circuit current rating (basic rating)
10 kA, 600 A max. fuse, SCCR (UL/CSA)
10 kA, 600 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
65 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
250 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
200 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
160 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
160 A gG/gL

Conventional thermal current

Conventional thermal current Ith (1-pole, enclosed)
292 A
Conventional thermal current Ith (3-pole, enclosed)
100 A
Conventional thermal current Ith at 55°C (3-pole, open)
110 A
Conventional thermal current Ith of main contacts (1-pole, open)
325 A

Switching capacity

Switching capacity (main contacts, general use)
125 A, Maximum motor rating (UL/CSA)

Switching time

Switching time (AC operated, make contacts, closing delay) - min
28 ms
Switching time (AC operated, make contacts, closing delay) - max
33 ms
Switching time (AC operated, make contacts, opening delay) - min
35 ms
Switching time (AC operated, make contacts, opening delay) - max
41 ms

Magnet system

Drop-out voltage
AC operated: 0.6 - 0.25 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.15 V AC/DC x Us
0.8 - 1.15 V AC x Uc
Power consumption, pick-up, 50 Hz
180 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
150 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
180 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
2.3 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
2.3 W, Dual-frequency coil in a cold state and 1.0 x Us
3.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
190 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
190 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Motor Rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
7.5 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
25 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
15 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
30 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
60 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
75 HP

Communication

Connection to SmartWire-DT
No

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Safety

Safe isolation
440 V AC, Between the contacts, According to EN 61140
440 V AC, Between coil and contacts, According to EN 61140

Special purpose ratings

Special purpose rating of ballast electrical discharge lamps
100 A (600V 60Hz 3phase, 347V 60Hz 1phase)
100 A (480V 60Hz 3phase, 277V 60Hz 1phase)
Special purpose rating of elevator control
68 A, 240 V 60 Hz 3-ph, (UL/CSA)
62.1 A, 200 V 60 Hz 3-ph, (UL/CSA)
25 HP, 240 V 60 Hz 3-ph, (UL/CSA)
50 HP, 480 V 60 Hz 3-ph, (UL/CSA)
60 HP, 600 V 60 Hz 3-ph, (UL/CSA)
20 HP, 200 V 60 Hz 3-ph, (UL/CSA)
62 A, 600 V 60 Hz 3-ph, (UL/CSA)
65 A, 480 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of refrigeration control (CSA only)
420 A, LRA 600 V 60 Hz 3phase; (CSA)
90 A, FLA 480 V 60 Hz 3phase; (CSA)
70 A, FLA 600 V 60 Hz 3phase; (CSA)
540 A, LRA 480 V 60 Hz 3phase; (CSA)
Special purpose rating of resistance air heating
100 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
110 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
100 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
100 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)

Design verification

Equipment heat dissipation, current-dependent Pvid
22.2 W
Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
125 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification