Eaton Bussmann series low voltage D fuse, 500V, 10A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Red, Ceramic body
Product Name |
Eaton Bussmann series low voltage D fuse
|
Catalog Number |
10D27
|
EAN |
5027590428606
|
UPC |
051712830386
|
Product Length/Depth |
50 mm
|
Product Height |
21.5 mm
|
Product Width |
21.5 mm
|
Product Weight |
27.28 g
|
Compliances |
GoST-R
CE Marked RoHS Compliant |
Certifications |
IEC 60269
VDE DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
Amperage Rating |
10 A
|
Voltage rating |
500 V
|
Breaking capacity |
50 kA
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Fuse size |
DII
|
Fuse type |
D27 -Time delay
|
Fuse indicator |
Non-indicating
|
Application |
For domestic and general industrial applications
|
Suitable for |
E27/DII Fuse base
TFD27 Fuse base screw fixing SFRD27 Fuse base DIN-Rail mount TFRD27 Fuse base DIN-Rail mount |
Accessory/spare part type |
10GD27 Red screw cap gauge piece
|