Download document () of 20

10H07C

Eaton Bussmann series low voltage british standard fuse, 10A, AC 600 V, DC 250 V, HRCII-C, 14 x 85 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
10H07C
EAN
5027590428729
UPC
051712588904
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.8 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
10 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.