Download document () of 20

10HS07

Eaton Bussmann series low voltage british standard fuse, 10A, DC 500 V, V88/A2, 22 x 82 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
10HS07
EAN
5027590428743
Product Length/Depth
83 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
24.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
BS88-2
IEC 60269-2

Electrical data

Amperage Rating
10 A
Voltage rating
500 V
Voltage type
DC
Breaking capacity
200 kA

Product specifications

Fuse type
HS07
Construction
BS88/A2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.