Download document () of 20

111167
Model code: BP-U-3S-800/20

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 800 mm, H = 2060 mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111167
EAN
4015081107285
Product Length/Depth
70 mm
Product Height
2065 mm
Product Width
835 mm
Product Weight
18.41 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/20

Delivery program

Type
Additional equipment
Model
Lock door
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Steel
Sheet steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for height
2060 mm
Suitable for width
800 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification